General Accessories

HELUKABEL® Network Distribution Racks Fans

Logo Image
Produktfoto
Description
Fan Unit data cabinet
Value Table
Fan units
Characteristics

Fan unit

Roof fan, 1U, Weight 3.9 kg
Fan, capacity 160 cbm/h
For installation in all networking and server cab.
Control via connected thermostat
Thermostat and mounting material included
Rear sided mains connection via
non-heating appliance socket
(connection cable not included)
Rated voltage 230 V, 50 Hz
Illuminated switch ON/OFF
Material: steel sheet
Finish: RAL7035, light grey
Fan features:
Rated voltage 230 V, Frequency 50 Hz, Rated
power 22 W, Speed 2700 r/min, Noise level
44 dB(A), Air capacity 160 m³/h, Temperature
range -10 to +70 °C, Dimensions 119 x 199 x 38 mm

Other Accessories

Mounting equippment and other passiv elements for data racks for orderly and clearly cable routing pease find on page number 89.

Downloads
Product Sheet

Description

Number of fans

With thermostat

Installation location

Suitable for

Part no.

Unit

Fan Unit data cabinet

2

yes

top area

Floor box

82055

1

Ventilator plate

4

yes

top area

Floor cabinet

82039

1