General Accessories

HELUKABEL® Network Distribution Racks Shelfs

Logo Image
Produktfoto
Description
Shelf
Value Table
Shelf
Characteristics

Shelf, adjustable

For installation in all networking and
server cabinets and rack frames, mouting with screws and cage nut

Material: steel sheet
Finish: RAL7035, light grey

Downloads
Product Sheet

Description

Width

mm

Depth

mm

Extractable

Load rating

N

Suitable for

Part no.

Unit

Pullout shelf 1U

440

350

yes

10

Floor cabinet

801849

1

Pullout shelf 2U

445

300

no

15

Floor cabinet

801701

1

Shelf 2U

432

380

no

20

Floor cabinet

82043

1

Shelf 2U

445

400

no

25

Floor cabinet

802716

1

Pullout shelf 1U

440

500

yes

50

Floor cabinet

801805

1

Pullout shelf 1U

440

500

yes

50

Floor cabinet

801878

1

Shelf 1U

432

380

no

100

Floor cabinet

801754

1

Pullout shelf 1U

432

380

yes

150

Floor cabinet

801697

1