BUS Cables

BUS Cables CAN-Bus 0,25 mm², drag chain

Logo Image
Produktfoto
Cable structure
1x2x0.25 mm² (stranded)
Description
CAN bus 0.25 mm², drag chain
Application

HELUKABEL® CAN Bus is designed for guided continous motion in cable carriers. The 2-pair version is designed with a star-quad twisting, i.e. diagonal conductors form an electrical pair and satisfy the requirements of the CAN standard. For cable lengths up to max. 40m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

81911

1x2x0.25 mm² (stranded)

81912

4x1x0.25 mm² (stranded)