BUS Cables

HELUKABEL® BUS cables DESINA®-HYBRID-BUS

Logo Image Logo Image
Produktfoto
Cable structure
4x1.5 mm² + 2xPOF
Description

Profibus hybrid, DESINA®

Value Table

230 dB/km max. at 650 nm

Application

HELUKABEL® DESINA®-Hybrid-Bus is used for mobile applications in machinery. Use of a TPU sheath provides excellent resistance to common mineral oils, greases and cooling lubricants in industrial automation.

Downloads
Product Sheet

Part no.

Designation

81713

4x1.5 mm² + 2xPOF