BUS Cables

BUS Cables Interbus fixed Installation,
halogenfrei

Logo Image Logo Image
Produktfoto
Cable structure
3x2x0.22 mm²
Description

Interbus fixed installation, remote bus halogenfree

Value Table

256

kHz

<

15,0

dB/km

772

kHz

<

24,0

dB/km

1

MHz

<

27,0

dB/km

4

MHz

<

52,0

dB/km

10

MHz

<

84,0

dB/km

16

MHz

<

112,0

dB/km

20

MHz

<

119,0

dB/km

 

Application

HELUKABEL® I-Bus is halogen-free and designed for fixed installation in buildings in an Interbus network. The cable is used in dry areas where its halogen-free construction is a major aspect.

Downloads
Product Sheet

Part no.

Designation

81557

3x2x0.22 mm²