BUS Cables

HELUKABEL® BUS Cables Profibus SK FRNC + Industry

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm
Description
Profibus SK, FRNC and Robust (PUR)
Value Table

9,6

kHz

<

2,5

dB/km

38,4

kHz

<

4,0

dB/km

4

MHz

<

22,0

dB/km

16

MHz

<

42,0

dB/km

Application

HELUKABEL® Profibus SK FRNC + Robust has a special structure for processing with the Fast Connect Stripping Tool from Siemens. The FRNC version is used to satisfy halogen-free and flame-retardent requirements in buildings. The Robust version is used in harsh industrial environments and offers excellent resistance to mineral oils, greases and cooling lubricants.

Downloads
Product Sheet

Part no.

Designation

81501

1x2x0.64 mm

81905

1x2x0.64 mm