Fibre Optic Processing Technic

Tools for handling of POF II

Logo Image
Produktfoto
Description
Tools for POF processing II
Application
Tool for damage-free cutting and stripping of synthetic fibre lines (POF).
Details
  • Field of application are POF fibres with 2.2 mm in diameter and PUR-encased POF fibres (simplex, duplex, quattro), Make: HELUKABEL® art. no. 81611, 81882, 80629, 80630
  • Interchangeable cutting device
  • Stripping length of 4.0 - 20.0 mm
  • Tool made of burnished special tool steel with plastic handle
  • Simple time and cost-saving operation
Scope of delivery
Pliers made from special tool steel with cutting device and stripping knife set.
Downloads
Product Sheet

Part no.

Designation

81320

POF MULTI STRIPPER TOOL