LAN Cable

HELUKAT® 100 F/UTP 4x2xAWG 26/7 FRNC

Logo Image
Produktfoto
Cable structure

F/UTP 4x2xAWG 26/7 FRNC

Description
HELUKAT® 100 F/UTP flex
Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/10m)

0,9

1,2

2,4

2,9

Next

(db)

58,0

56,0

45,0

43,0

ACR

(db)

57,1

54,8

42,6

40,1

Application

HELUKAT®100 data cables are used in the tertiary level of a network as patch cables and connection cables. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®100 series can be manufactured quickly and easily with all common RJ45 plugs.

Downloads
Product Sheet

Part no.

Designation

81278

F/UTP 4x2xAWG 26/7 FRNC