LAN Cable

HELUKAT® 200 SF/UTP 4x2xAWG 26/7 FRNC

Logo Image
Produktfoto
Cable structure
SF/UTP 4x2xAWG 26/7 FRNC
Description
HELUKAT® 200 SF/UTP flex
Value Table

Frequency

(MHz)

10

16

62,5

100

200

Attenuation

(dB/10m)

0,8

1,1

2,4

2,9

4,3

Next

(db)

58,0

56,0

45,0

43,0

37,0

ACR

(db)

57,2

54,9

42,6

40,1

32,7

Application
HELUKAT®200 data cables are used in the tertiary level of a network as patch cables and connection cables. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®200 series can be manufactured quickly and easily with all common RJ45 plugs.
Downloads
Product Sheet

Part no.

Designation

81254

SF/UTP 4x2xAWG 26/7 FRNC