BUS Cables

BUS Cables Interbus drag chain

Logo Image Logo Image
Produktfoto
Cable structure
3x2x0.25 mm²
Description
Interbus drag chain, remote bus and installation remote bus
Value Table

256

kHz

<

15,0

dB/km

772

kHz

<

24,0

dB/km

1

MHz

<

27,0

dB/km

4

MHz

<

52,0

dB/km

10

MHz

<

84,0

dB/km

16

MHz

<

112,0

dB/km

20

MHz

<

119,0

dB/km

 

Application

HELUKABEL® I-Bus is designed for guided continuous motion in cable carriers and as strictly a bus cable or a hybrid version (with integrated power supply). Both versions feature a halogen-free PUR jacket.

Downloads
Product Sheet

Part no.

Designation

81203

3x2x0.25 mm²

82696

3x2x0.25 mm² + 3x1.0 mm²