LAN Cable

HELUKAT® 200 SF/UTP 2x4x2xAWG24/1 FRNC

Logo Image
Produktfoto
Cable structure
SF/UTP 2x(4x2xAWG 24/1) FRNC
Description
HELUKAT® 200 SF/UTP duplex solid
Value Table

Frequency

(MHz)

10

16

62,5

100

200

Attenuation

(dB/100m)

5,6

7,2

14,4

18,2

25,9

Next

(db)

62,0

59,0

50,0

46,0

40,0

ACR

(db)

56,4

51,8

35,6

27,8

14,6

Application

HELUKAT®200 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

81123

SF/UTP 2x(4x2xAWG 24/1) FRNC