Fibre Optic Breakout-Cable acc. DIN VDE 0888

HELUCOM® I-V(ZN)HH

Logo Image
Produktfoto
Cable structure
Core type: Composite bufferes
Strain relief elements: Aramide
Outer sheath material: FRNC
Outer sheath colour: yellow
Properties
Corrosiveness acc. to EN50267-2-3
Halogen-free acc. to IEC 60754-2
Flame-resistance acc. to IEC 60332-1 und IEC 60332-3
Smoke density acc. tonach IEC 61034
Description
Fibre-optic breakout cables I-V(ZN)HH
Application
HELUCOM® breakout cables are designed to replace splicing on-site. They are mainly used in indoor applications for small and medium transmission lines. The fibre-optic connectors are be mounted directly to the individual cables. Therefore no splicing and no splice boxes are necessary. Pre-assembled cables only need to be laid on site and are immediately functional.
Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

I-V(ZN)HH

2

Multimode G50/125

OM2

1

7,1

1000

270,0

1,00

150

40,0

80743

I-V(ZN)HH

2

Multimode G62.5/125

OM1

1

7,1

1000

270,0

1,00

150

40,0

80799

I-V(ZN)HH

2

Single-mode E9/125

ITU-T G.652

1

7,1

1000

270,0

1,00

150

40,0

80813

I-V(ZN)HH

4

Multimode G50/125

OM2

1

7,1

1000

270,0

1,00

150

45,0

80753

I-V(ZN)HH

4

Multimode G62.5/125

OM1

1

7,1

1000

270,0

1,00

150

45,0

80800

I-V(ZN)HH

4

Single-mode E9/125

ITU-T G.652

1

7,1

1000

270,0

1,00

150

45,0

80814

I-V(ZN)HH

6

Multimode G50/125

OM2

1

8,4

1350

270,0

1,25

150

70,0

80754

I-V(ZN)HH

6

Multimode G62.5/125

OM1

1

8,4

1350

270,0

1,25

150

70,0

80769

I-V(ZN)HH

6

Single-mode E9/125

ITU-T G.652

1

8,4

1350

270,0

1,25

150

70,0

80815

I-V(ZN)HH

8

Multimode G50/125

OM2

1

9,3

1500

270,0

1,50

150

100,0

80688

I-V(ZN)HH

8

Multimode G62.5/125

OM1

1

9,3

1500

270,0

1,50

150

100,0

80801

I-V(ZN)HH

8

Single-mode E9/125

ITU-T G.652

1

9,3

1500

270,0

1,50

150

100,0

80816

I-V(ZN)HH

12

Multimode G50/125

OM2

1

9,6

2350

270,0

1,85

150

165,0

80795

I-V(ZN)HH

12

Multimode G62.5/125

OM1

1

9,6

2350

270,0

1,85

150

165,0

80803

I-V(ZN)HH

12

Single-mode E9/125

ITU-T G.652

1

9,6

2350

270,0

1,85

150

165,0

80818

I-V(ZN)HH

16

Multimode G50/125

OM2

1

15,0

2400

270,0

2,40

150

170,0

80796

I-V(ZN)HH

16

Multimode G62.5/125

OM1

1

15,0

2400

270,0

2,40

150

170,0

80804

I-V(ZN)HH

16

Single-mode E9/125

ITU-T G.652

1

15,0

2400

270,0

2,40

150

170,0

80819

I-V(ZN)HH

24

Multimode G50/125

OM2

1

17,5

2400

330,0

3,20

150

220,0

80798

I-V(ZN)HH

24

Multimode G62.5/125

OM1

1

17,5

2400

330,0

3,20

150

220,0

80806

I-V(ZN)HH

24

Single-mode E9/125

ITU-T G.652

1

17,5

2400

320,0

3,20

150

220,0

80821