Fibre Optic Outdoor Cable Hybrid acc. DIN VDE 0888

HELUCOM® A-DSF(L)(ZN)2Y + Cu

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DSF(L)(ZN)2Y
Application

These HELUCOM® outdoor cables are designed for use under extreme environmental conditions. With the double jelly filling and the Al/PE laminated sheath, they are waterproof in longitudinal and transverse direction. The welded Al tape acts as an additional vapour barrier. These cables can be layed directly in the ground, in tubes and in ducts. They are mainly used in local and long-distance networks.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

No. of
copper
cores

Dimensions
of copper
cores

mm

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DSF(L)(ZN)2Y

12

Single-mode E9/125

2

0,6

12,0

2500

200

4,80

250

135,0

80495

A-DSF(L)(ZN)2Y

12

Single-mode E9/125

4

0,6

12,0

2500

200

4,80

250

140,0

80497

A-DSF(L)(ZN)2Y

24

Single-mode E9/125

2

0,6

13,1

2500

200

4,80

250

139,0

800753

A-DSF(L)(ZN)2Y

24

Single-mode E9/125

4

0,6

13,1

2500

200

4,80

250

144,0

801182

A-DSF(L)(ZN)2Y

48

Single-mode E9/125

2

0,6

13,1

2500

200

4,80

250

141,0

80501

A-DSF(L)(ZN)2Y

48

Single-mode E9/125

4

0,6

13,1

2500

200

4,80

250

146,0

80503

A-DSF(L)(ZN)2Y

60

Single-mode E9/125

2

0,6

14,1

2500

230

4,80

250

166,0

80504

A-DSF(L)(ZN)2Y

60

Single-mode E9/125

4

0,6

14,1

2500

230

4,80

250

171,0

80506

A-DSF(L)(ZN)2Y

72

Single-mode E9/125

2

0,6

14,8

2500

240

5,10

250

179,0

80507

A-DSF(L)(ZN)2Y

72

Single-mode E9/125

4

0,6

14,8

2500

240

5,10

250

184,0

80509

A-DSF(L)(ZN)2Y

96

Single-mode E9/125

2

0,6

16,6

3000

280

6,30

250

276,0

80510

A-DSF(L)(ZN)2Y

96

Single-mode E9/125

4

0,6

16,6

3000

280

6,30

250

281,0

80512

A-DSF(L)(ZN)2Y

120

Single-mode E9/125

2

0,6

18,4

3000

290

8,50

250

280,0

80513

A-DSF(L)(ZN)2Y

120

Single-mode E9/125

4

0,6

18,4

3000

290

8,50

250

285,0

80515

A-DSF(L)(ZN)2Y

144

Single-mode E9/125

2

0,6

20,3

3500

310

10,00

250

331,0

80516

A-DSF(L)(ZN)2Y

144

Single-mode E9/125

4

0,6

20,3

3500

310

10,00

250

336,0

80518