Industrial Ethernet

HELUKAT® 500IND S/FTP 4x2xAWG22/1 PVC

Logo Image
Produktfoto
Cable structure

S/FTP 4x2xAWG 22/1

Description

Industrial Ethernet HELUKAT® 500 IND S/FTP Standardkabel PVC UL CMG Cat.6A

Value Table

Frequency

(MHz)

10

16

62,5

100

250 500

Attenuation

(db/100m)

5,9

7,5 15,0 19,1 31,1 45,3
Next (dB) 60,3 57,2 48,4 45,3 39,3 34,8
PSNext (dB) 57,3 54,2 45,4 42,3 36,3 31,8
Application

HELUKAT® 500IND was designed specially for extreme industrial applications for fixed installation. The copper data cable is especially well-suited for Category 6A 10 Gigabit/500MHz (IEC 61156-5) Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions.

Details
Acc. ISO/IEC 11801, Acc. EN 50173 and EN 50288, Acc. EIA/TIA 568, category 6A, flame retardent acc. IEC 60332-3 C and EN 50266-2-4, CMG FT4
Downloads
Product Sheet

Part no.

Designation

803693

S/FTP 4x2xAWG 22/1