Industrial Ethernet

HELUKAT® INDUSTRIAL ETHERNET SF/UTP 4x2x0,15 PUR Kat.6

Logo Image
Produktfoto
Cable structure
SF/UTP 4x2x0.15 mm² (stranded) PUR
Description

Industrial Ethernet HELUKAT® 250S SF/UTP PUR UL CMX trailing cable Cat.6

Value Table

Frequency

(MHz)

10

16

62,5

100

250

Attentuation

(db/10m)

0,9

1,2

2,4

2,9

4,9

Next

(db)

60,3

57,2

48,4

45,3

39,3

ACR (db) 59,4 56,0 46,0 42,4 34,4
Application

HELUKAT® 250S trailing cable Category 6 is designed for use in cable carriers and the recurring loads caused by moving machine components. It provides excellent transmission characteristics under extremely difficult conditions.

Details
Acc. IEC 61156-6 category 6, flame retardent acc. IEC 60332-1-2, UL 1581, Sec. 1080 (VW-1) and Sec. 1060 (FT-1), CMX 75°C
Downloads
Product Sheet

Part no.

Designation

803387

SF/UTP 4x2x0.15 mm² (stranded) PUR