Fibre Optic Connecting Technics

HELUCOM CONNECTING SYSTEMS Accessories

Logo Image
Produktfoto
Cable structure
Consumption material
Description
Consumption material
Options
On request, we also supply special consumables that are not covered by our high-quality types.
Downloads
Product Sheet

Part no.

Type

Unit

80307

SPLICING CASSETTE

10

81364

SPLICE HOLDER "CRIMP"

100

80309

CRIMP SPLICE PROTECTOR

100

81365

SPLICE HOLDER "SHRINK"

100

81362

SHRINK-ON SPLICE PROTECTOR

100

81363

CASSETTE COVER

10