Bus Cables

HELUKABEL® BUS Cables Profibus L2 Drag Chain

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm (stranded)
Description
Profibus L2, drag chain
Value Table

9,6

kHz

<

3,0

dB/km

38,4

kHz

<

5,0

dB/km

4

MHz

<

25,0

dB/km

16

MHz

<

52,0

dB/km

Application

HELUKABEL® Profibus L2 Trailing cable for permanant moving in drag chain. Two jacket colours availiable - petrol or violet. All other technical parameters are the same.

Details
  81003 80267
Standards: Profibus acc. DIN 19245 T3 and EN50170 Profibus acc. DIN 19245 T3 and EN50170
Downloads
Product Sheet

Part no.

Designation

80267

1x2x0.64 mm (stranded)

81003

1x2x0.64 mm (stranded)