BUS Cables

BUS-Leitung HMCB200, PVC

Logo Image
Produktfoto
Cable structure
2x2x0,22qmm
Description

Bus Cable HMCB200, PVC

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(db/100m)

8,0

10,0

20,0

27,0

Next

(db)

56,0

53,0

43,0

40,0

ACR

(db)

48,0

43,0

23,0

13,0

 

Application

HELUKABEL® HMCB200 for fixed installation and slight occasional movement, range up to 100m. This cable is used in Siemens Systems.

Typical plugs are RJ45 Industrial IP20 Siemens or Y-Con RJ45 Yamaichi or round M-Connectors from Molex.

Downloads
Product Sheet

Part no.

Designation

802471

2x2x0,22qmm