Fibre Optic Connecting Technics

HELUCOM CONNECTING SYSTEMS Mini Wallcabinet splicing 265x150x54

Logo Image
Produktfoto
Cable structure

Mini-Wallmount Cabinet

Description
Mini-Wallmount Cabinet
Application

Cabinet with hinged cover, lockable, 2 keys, 2 dust-proof openings for incoming and outgoing cables that are fixed in place with cable ties. Space for a maximum of 4 splice trays or 1 splice tray and a distribution plate.

Dimensions: Width = 265 x Height = 150 x Depth = 55mm.

Included in delivery: 1 x distribution plate for 8 x ST or 8 x FC (D-hole) connecters and 1 x distribution plate for 4 x SC Duplex or 4 x LC 4-Way connectors.

Scope of delivery

1 x distribution plate for 8 x ST or 8 x FC (D-hole) connecters and 1 x distribution plate

for 4 x SC Duplex or 4 x LC 4-Way connectors

Downloads
Product Sheet

Part no.

Number of couplers

Type of coupler

Unit

802462

0

1