Patch Cables PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING Push-Pull IP65/67

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING Push-Pull plastic IP65/67, PROFInet A fixed installation

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and ISO/IEC 24702 variant 14 (AIDA conform). Support the PROFInet guideline V 1.8.
Characteristics

Jumper cable for the connection between IP67 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802423

green

1,5

10

802424

green

3,0

10

802425

green

5,0

10

802426

green

10,0

10

802427

green

20,0

10

802428

green

50,0

5

802429

green

100,0

1