Patch Cables PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING Industrial IP20 angeled-left

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING Industrial IP20 angled left, PROFInet A fixed installation

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 60603-7. Support the PROFInet guideline V 1.8.
Characteristics

Jumper cable for the connection between IP20 protected ethernet applications according ISO/IEC 11801 with RJ45 plug, second side without plug. Usable for fixed installation cabling within cabinets or controllers.

Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802410

green

0,5

10

802411

green

1,0

10

802412

green

2,0

10

802413

green

3,0

10

802414

green

5,0

10

802415

green

10,0

10