Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS®Patchcables RJ45 Categorie 6EA

Logo Image
Produktfoto
Description
Patch cable S/FTP halogenfree, Cat.6a 500 MHz (10GBit)
Details
HELUKAT® CONNECTING SYSTEMS® system components up to 500 MHz (10GBit) of category 6a / Class E in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 C-2.
Options
Naturally, we also offer other lengths and colors on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802380

grey

1,0

10

802381

grey

2,0

10

802382

grey

3,0

10

802383

grey

5,0

10

802384

grey

7,5

10

802385

grey

10,0

10

804287

grey

15,0

10