Industrial Ethernet

HELUKAT® PROFInet Torsion Typ C (SK) 2x2xAWG22/19 PUR

Logo Image
Produktfoto
Cable structure
2x2x0,75 mm (stranded)
Description

Industrial Ethernet PROFInet type C Torsion

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(db/100m)

7,6

10,0

26,5

41,0

ELFEXT (db) 43,8 39,7 24,0 20,0
Application

HELUKAT® PROFInet Type C Category 5e TORSION offers excellent transmission characteristics and is designed for applications with torsion loads, e.g. in robots. The cable listed here corresponds to the PROFInet Type C classification for continous movement.

Details
   
   

 

Downloads
Product Sheet

Part no.

Designation

802186

2x2x0,75 mm (stranded)