Industrial Ethernet

HELUKAT® 600IND Robustflex S/FTP 4x2xAWG 26/7 PUR UL

Logo Image
Produktfoto
Cable structure
S/FTP 4x2xAWG 26/7 PUR
Description

Industrial Ethernet HELUKAT® 600IND S/FTP Robustflex, UL AWM Cat.7

Value Table

Frequenz

(MHz)

10

16

62,5

100

200

600

Dämpfung

(db/100m)

8,4 10,4 20,5 26,2 38 67,8

PS Next

(db)

95 95 90 90 85 73

PS ACR

(db)

86,6 84,6 69,5 63,8 47,0 5,2
Application

HELUKAT®600IND Category 7 Robustflex is an Ethernet cable that is ideal for harsh industrial surroundings thanks to use of a halogen-free PU outer sheath. This cable is configurable with common RJ45 plugs (industrial and office version), as well as with some Sub-D and M12 plugs.

Details
ISO/IEC 11801, EN 50288-1 und 50288-4-2, IEC 61156-6, category 7, flame retardent acc. IEC 60332-1, halogen free acc. IEC 60754-1, oil resistant, AWM 20963 (80°C/30V)
Downloads
Product Sheet

Part no.

Designation

802184

S/FTP 4x2xAWG 26/7 PUR