Bus Cables

HELUKABEL® BUS cables Profibus SHIPLINE and High Temperature

Logo Image
Produktfoto
Cable structure
1x2x0.75 mm (stranded)
Description

Profibus, SHIPLINE and high temperature

Value Table

9,6

kHz

<

2,5

dB/Km

38,4

kHz

<

4,0

dB/Km

4

MHz

<

22,0

dB/Km

16

MHz

<

42,0

dB/Km

Application

HELUKABEL® Profibus Shipline is designed for marine/offshore applications and certified by German Lloyd. Thanks to use of stranded conductors, this cable can be moved occasionally. The High-Temperature version is used in fixed installations with demanding temperature requirements, e.g. in the vicinity of a hot furnace or near welding activities.

Details
  802178 802179
Standards: Profibus acc. DIN 19245 T3 and EN50170 Profibus acc. DIN 19245 T3 and EN50170
Downloads
Product Sheet

Part no.

Designation

802178

1x2x0.75 mm (stranded)

802179

1x2x0.64 mm