LAN Cable

HELUKAT® 200 F/UTP 4x2xAWG 26/7 PVC, UL

Logo Image
Produktfoto
Cable structure

F/UTP 4x2xAWG 26/7 PVC, UL

Description
HELUKAT® 200 F/UTP flex, UL
Value Table

Frequency

(MHz)

10

16

62,5

100

200

Attenuation

(db/10m)

0,9

1,2

2,4

3,1

3,9

Next

(db)

62,0

60,0

50,0

48,0

45,0

ACR

(db)

61,1

58,8

47,6

44,9

41,1

Application

HELUKAT®200 data cables are used in the tertiary level of a network as patch cables and connection cables. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®200 series can be manufactured quickly and easily with all common RJ45 plugs. This type is certified according UL because of the special PVC jacket.

Downloads
Product Sheet

Part no.

Designation

802173

F/UTP 4x2xAWG 26/7 PVC, UL