LAN Cable

HELUKAT® 155 U/UTP 4x2xAWG 24/1 PVC UL

Logo Image
Produktfoto
Cable structure
U/UTP 4x2xAWG 24/1 PVC, UL
Description
HELUKAT® 155 U/UTP solid, UL
Value Table
Frequency(MHz)101662,5100155
Attenuation(db/100m)6,17,715,219,922,7
Next(db)65,063,053,040,037,0
ACR(db)58,955,337,820,114,3
Application

HELUKAT®155 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction. This type is certified according UL because of the special PVC jacket

Downloads
Product Sheet

Part no.

Designation

802171

U/UTP 4x2xAWG 24/1 PVC, UL