Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® A-DQ(ZN)B2Y, central

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DQ(ZN)B2Y, central
Application

These HELUCOM® fibre-optic cables are characterized by a design that is particularly easy to mount and is rodent-protected. Around a central grooved cable, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief, and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where normal tensile stresses and/or transverse compressions occur and rodent infestation is to be expected.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ(ZN)B2Y

2

Multimode G50/125

OM2

2

10,0

2500

160,0

1,60

300

85,0

80196

A-DQ(ZN)B2Y

2

Multimode G62.5/125

OM1

2

10,0

2500

160,0

1,60

300

85,0

80212

A-DQ(ZN)B2Y

2

Single-mode E9/125

ITU-T G.652

2

10,0

2500

160,0

1,60

300

85,0

80180

A-DQ(ZN)B2Y

4

Multimode G50/125

OM2

4

10,0

2500

160,0

1,60

300

85,0

80197

A-DQ(ZN)B2Y

4

Multimode G62.5/125

OM1

4

10,0

2500

160,0

1,60

300

85,0

80213

A-DQ(ZN)B2Y

4

Single-mode E9/125

ITU-T G.652

4

10,0

2500

160,0

1,60

300

85,0

80181

A-DQ(ZN)B2Y

6

Multimode G50/125

OM2

6

10,0

2500

160,0

1,60

300

85,0

80198

A-DQ(ZN)B2Y

6

Multimode G62.5/125

OM1

6

10,0

2500

160,0

1,60

300

85,0

80214

A-DQ(ZN)B2Y

6

Single-mode E9/125

ITU-T G.652

6

10,0

2500

160,0

1,60

300

85,0

80182

A-DQ(ZN)B2Y

8

Multimode G50/125

OM2

8

10,0

2500

160,0

1,60

300

85,0

80199

A-DQ(ZN)B2Y

8

Multimode G62.5/125

OM1

8

10,0

2500

160,0

1,60

300

85,0

80215

A-DQ(ZN)B2Y

8

Single-mode E9/125

ITU-T G.652

8

10,0

2500

160,0

1,60

300

85,0

80183

A-DQ(ZN)B2Y

12

Multimode G50/125

OM2

12

10,0

2500

160,0

1,60

300

85,0

80201

A-DQ(ZN)B2Y

12

Multimode G62.5/125

OM1

12

10,0

2500

160,0

1,60

300

85,0

80217

A-DQ(ZN)B2Y

12

Single-mode E9/125

ITU-T G.652

12

10,0

2500

160,0

1,60

300

85,0

80185

A-DQ(ZN)B2Y

16

Multimode G50/125

OM2

16

10,0

2500

180,0

1,80

300

95,0

80202

A-DQ(ZN)B2Y

16

Multimode G62.5/125

OM1

16

10,0

2500

180,0

1,80

300

95,0

80218

A-DQ(ZN)B2Y

16

Single-mode E9/125

ITU-T G.652

16

10,0

2500

180,0

1,80

300

95,0

80186

A-DQ(ZN)B2Y

24

Multimode G50/125

OM2

24

10,0

2500

180,0

1,80

300

95,0

80204

A-DQ(ZN)B2Y

24

Multimode G62.5/125

OM1

24

10,0

2500

180,0

1,80

300

95,0

80220

A-DQ(ZN)B2Y

24

Single-mode E9/125

ITU-T G.652

24

10,0

2500

180,0

1,80

300

95,0

80187