BUS Cables

HELUKABEL® BUS Cables Profibus SK Drag Chain

Logo Image
Produktfoto
Cable structure
1x2x0.65 mm (stranded)
Description
Profibus SK, drag chain
Value Table

9,6

kHz

<

3,0

dB/km

38,4

kHz

<

5,0

dB/km

4

MHz

<

25,0

dB/km

16

MHz

<

52,0

dB/km

Application

HELUKABEL® Profibus SK drag chain is designed for continous motion in cable carriers and has a special structure for processing with the Fast Connect Stripping Tool from Siemens. Thanks to the PU sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants. Depending on the application, the colour petrol or violet is availiable.

Downloads
Product Sheet

Part no.

Designation

801659

1x2x0.65 mm (stranded)

81906

1x2x0.65 mm (stranded)