BUS Cables

BUS Cables CAN-Bus 0,34 mm², flexible

Logo Image
Produktfoto
Cable structure
1x2x0.34 mm² (stranded)
Description
CAN bus 0.34 mm², flexibel
Application

HELUKABEL® CAN Bus for fixed installation and occasional motion, for normal requirements. The 2-pair version is designed with a star-quad twisting, i.e. diagonal conductors form an electrical pair and meets the requirements of the CAN standard. For cable lenghts up to max. 40m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

801572

1x2x0.34 mm² (stranded)

801573

4x1x0.34 mm² (stranded)