Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® A-DQ(ZN)2Y, central

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DQ(ZN)2Y, central
Application

These HELUCOM® fibre-optic cables are characterized by a design that is particularly easy to mount. Around a central grooved cable, there is a composite of glass yarns and swelling fleece with characteristics that ensure the actual strain relief and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where rodent infestation is not to be expected.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ(ZN)2Y

2

Multimode G50/125

OM2

2

8,8

1500

130,0

1,60

250

40,0

80148

A-DQ(ZN)2Y

2

Multimode G62.5/125

OM1

2

8,8

1500

130,0

1,60

250

40,0

80164

A-DQ(ZN)2Y

2

Single-mode E9/125

ITU-T G.652

2

8,8

1500

130,0

1,60

250

40,0

80131

A-DQ(ZN)2Y

4

Multimode G50/125

OM2

4

8,8

1500

130,0

1,60

250

40,0

80149

A-DQ(ZN)2Y

4

Multimode G62.5/125

OM1

4

8,8

1500

130,0

1,60

250

40,0

80165

A-DQ(ZN)2Y

4

Single-mode E9/125

ITU-T G.652

4

8,8

1500

130,0

1,60

250

40,0

80132

A-DQ(ZN)2Y

6

Multimode G50/125

OM2

6

8,8

1500

130,0

1,60

250

40,0

80150

A-DQ(ZN)2Y

6

Multimode G62.5/125

OM1

6

8,8

1500

130,0

1,60

250

40,0

80166

A-DQ(ZN)2Y

6

Single-mode E9/125

ITU-T G.652

6

8,8

1500

130,0

1,60

250

40,0

80133

A-DQ(ZN)2Y

8

Multimode G50/125

OM2

8

8,8

1500

130,0

1,60

250

40,0

80151

A-DQ(ZN)2Y

8

Multimode G62.5/125

OM1

8

8,8

1500

130,0

1,60

250

40,0

80167

A-DQ(ZN)2Y

8

Single-mode E9/125

ITU-T G.652

8

8,8

1500

130,0

1,60

250

40,0

80134

A-DQ(ZN)2Y

12

Multimode G50/125

OM2

12

8,8

1500

130,0

1,60

250

40,0

80153

A-DQ(ZN)2Y

12

Multimode G62.5/125

OM1

12

8,8

1500

130,0

1,60

250

40,0

80169

A-DQ(ZN)2Y

12

Single-mode E9/125

ITU-T G.652

12

8,8

1500

130,0

1,60

250

40,0

80136

A-DQ(ZN)2Y

16

Multimode G50/125

OM2

16

8,8

1500

130,0

1,80

250

70,0

80154

A-DQ(ZN)2Y

16

Multimode G62.5/125

OM1

16

8,8

1500

130,0

1,80

250

70,0

80170

A-DQ(ZN)2Y

16

Single-mode E9/125

ITU-T G.652

16

8,8

1500

130,0

1,80

250

70,0

80137

A-DQ(ZN)2Y

24

Multimode G50/125

OM2

24

8,8

1500

130,0

1,80

250

70,0

80155

A-DQ(ZN)2Y

24

Multimode G62.5/125

OM1

24

8,8

1500

130,0

1,80

250

70,0

80171

A-DQ(ZN)2Y

24

Single-mode E9/125

ITU-T G.652

24

8,8

1500

130,0

1,80

250

70,0

80138