Patch Cables PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING HAN 3A IP67

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING HAN® 3A IP67, PROFInet A fixed installation

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 61918. Support the PROFInet guideline V 1.8.
Characteristics

Jumper cable for the connection between IP67 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

801342

green

0,5

10

801343

green

1,0

10

801344

green

2,0

10

801345

green

3,0

10

801346

green

5,0

10

801347

green

10,0

10

801365

green

15,0

10

801366

green

50,0

5

801367

green

100,0

1