Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables Ind.Ethernet RJ45 PHOENIX IP20

Logo Image
Produktfoto
Description

Patch Cable RJ45 LAN-Industry PHOENIX Variosub IP20, drag chain

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3 and EIA/TIA 568 B. Support the "IAONA Industrial Ethernet Guide" Release 4.0.
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 180 m/min maximum
  • Movement distance 6 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 10 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 30 m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range.
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

801326

green

0,5

10

801327

green

1,0

10

801328

green

2,0

10

801329

green

3,0

10

801330

green

5,0

10

801331

green

10,0

10