Patch-Panels INDUSTRIAL ETHERNET

HELUKAT® CONNECTING SYSTEMS INDUSTRYTop hat rail 1HE, modular

Logo Image
Produktfoto
Description

DIN rail distribution panels copper, modular

Application

As connection distribution unit for DIN rail installation e.g. in the switch cabinet, for applications involving digital and analog image, data and voice transmission. Can be combined (also with fibre optic components) thanks to the modular structure. Tool-free turn latches enable simple closing and opening of the housing.

Details

HELUKAT® CONNECTING SYSTEMS® INDUSTRY individual system components, category 6 de-embedded (IEC 60603-7-5), ISO 11801 2nd Edition, EN 50173-1 2nd Edition, EIA/TIA 568-B.2-1 and EN 55022 (EMV).

Areas of application
Connection Technics Industry
Downloads
Product Sheet

Part no.

Type

Unit

801311

Patch-Panel top hat rail 1HE 8M leer

5

801304

Top-hat rail installation patch panels 2HE 16M empty

5

801314

Modul for top-hat rail installation patch panel 2xST Multimode

10

801315

Modul für Hutschienen-Patchpanel 2xSC Multimode

1

801316

Modul für Hutschienen-Patchpanel Blind 2ME

10