Machine outlet IP67 INDUSTRIAL ETHERNET

HELUKAT® CONNECTING SYSTEMS INDUSTRIE, Ind.Outlet Metal, Cat.5, 2 x M12 D-coded, IP67

Logo Image
Produktfoto
Description

Industrial Ethernet M12 (D-coded) outlets IP67

Application

Robust data connection socket (shielded) for the extreme implementation. Robust aluminum die-cast housing; meets all mechanical requirements like vibration, shock, and transverse forces. The socket is used either on the machine distributor (MD) or wall mounted directly on the machine (MC) as connection unit.

Details

HELUKAT® CONNECTING SYSTEMS® INDUSTRY components up to 100 MHz category 5 in accordance with ISO/IEC 11801 2nd Edition, EN50173 2nd Edition. Couplings in accordance with IEC 61076.2191-A1 Moreover it satisfies the MICE specifications (class 3), EMC requirements in accordance with DIN EN 6100, and the requirements of the IP 67 housing protection class.

Downloads
Product Sheet

Part no.

Designation

801305

Ind.Outlet Metal, Cat.5, 2 x M12 D-coded, IP67

801312

Ind.Outlet Metal, 2 x M12 B-coded, IP67