Fibre Optic Cable with Functionality FS30 with reference to DIN 4102-12

HELUCOM® FS30 A-DQ(ZN)BH

Logo Image
Produktfoto
Description

Fibre-optic universal cables with functional integrity E30

Application

With the serie HELUCOM® E30 we have realized, based on a special construction and high quality raw materials, a functional integrity according to DIN 4102-12 E30 (30 minutes). Together with the planed accessories the cables realize the full function of the communication in areas like tunnels or buildings for the defined period of time. On request we also can deliver cables with more than 12 fibres as stranded construction.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A/I-DQ(ZN)BH

4

Multimode G50/125

OM2

4

7,8

1000

80,0

1,08

200

102,0

801217

A/I-DQ(ZN)BH

4

Multimode G62.5/125

OM1

4

7,8

1000

80,0

1,08

200

102,0

801218

A/I-DQ(ZN)BH

4

Single-mode E9/125

ITU-T G.652

4

7,8

1000

80,0

1,08

200

102,0

801219

A/I-DQ(ZN)BH

12

Multimode G50/125

OM2

12

7,8

1000

80,0

1,08

200

102,0

801220

A/I-DQ(ZN)BH

12

Multimode G62.5/125

OM1

12

7,8

1000

80,0

1,08

200

102,0

801221

A/I-DQ(ZN)BH

12

Single-mode E9/125

ITU-T G.652

12

7,8

1000

80,0

1,08

200

102,0

801190