Plastic-fibre cable industry POF/PA

HELUCOM® I-V4Y(ZN)11Y

Logo Image
Produktfoto
Description

Plastic-fibre cables industry, POF/PA

Value Table

Fibre attenuation

230 dB/km max. at 660 nm

Application

Signal lines as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main application of these cables are in machine construction and automobile industry (PA version).

Downloads
Product Sheet

Designation

Outer
sheath
material

Sheath
colour

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Fibre
attenuation

Oil-
resistant

Acc. to

DESINA

Weight

kg / km

Part no.

I-V4Y(ZN)11Y 2P980/1000 RUGGED

PUR

Red

8,0

100

50,0

160A1

yes

no

42,0

801200

I-V4Y(ZN)11Y 2P980/1000 FLEX RUGGED

PUR

Red

8,0

100

50,0

250A1

yes

no

51,0

801201

I-V4Y(ZN)11Y 2P980/1000 HEAVY

PUR

Red

6,0

100

30,0

160A1

yes

no

28,0

801202