Fibre-optic universal cable industry HCS acc. DIN VDE 0888

HELUCOM® A/I-DQ(ZN)BH

Logo Image
Produktfoto
Description

Fibre-optic universal cables industry HCS, A/I-DQ(ZN)BH

Application

These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for fixed indoor and outdoor cabling of buildings and industry facilities. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

A/I-DQ(ZN)BH

4

HCS 200/230

4

8,5

1500

130,0

150

2,00

76,0

801198

A/I-DQ(ZN)BH

8

HCS 200/230

8

8,5

1500

130,0

150

2,00

79,0

802001

A/I-DQ(ZN)BH

12

HCS 200/230

12

8,5

1500

130,0

150

2,00

82,0

802002

A/I-DQ(ZN)BH

24

HCS 200/230

8

17,7

6000

265,0

300

3,20

280,0

802003

A/I-DQ(ZN)BH

48

HCS 200/230

8

18,9

6000

285,0

300

3,20

355,0

802004