Industrial Ethernet

HELUKAT® 600IND S/FTP 4x2xAWG23/1 PUR

Logo Image
Produktfoto
Cable structure

S/FTP 4x2xAWG 23/1 PUR

Description

Industrial Ethernet HELUKAT® 600IND S/FTP solid, ROBUST Cat.7e

Value Table

frequency

(MHz)

10

16

62,5

100

250

350

600

900 1000 1200

attenuation

(db/100m)

5,6

7,0 13,8 17,6 28,3 34,0 45,2 57,1 60,8 66,0

next

(db)

95,0

95,0

89,0 87,0 82,0 79,0

74,0

70,0 66,0 63,0

ACR

(db)

89,4 88,0 75,2 69,4 53,7 43,0 27,8 13,9 5,2 -3,0
Application

HELUKAT® 600IND Category 7e Robust is used for harsh industrial environments. Mechanically, this product exhibits excellent resistance to mineral oils, greases and cooling lubricants and has good microbe and hydrolysis resistance. Electrically, this cable is characterized by high reserve capacity and outstanding performance. This allows you to create services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, Token Ring 4/16 Mbit/s or ISDN without difficulty. These cables considerably exceed the requirement for compliance with Class B interference emission to EN55022, as well as interference immunity to EN55024. This gives the series outstanding EMC characteristics.

Details
Acc. ISO/IEC 11801, EN 50173, ANSI/EIA/TIA 568-C.2, Kategorie 7e measured up to 1200 MHz, flame retardent IEC 60332-1, halogen free acc. IEC 60754-1 and EN 50267-2-1, corrosivity acc. EN50267-2-2 and IEC 50267-2-2, oil resistant
Downloads
Product Sheet

Part no.

Designation

801197

S/FTP 4x2xAWG 23/1 PUR