Industrial Ethernet

HELUKAT® PROFInet (A) 2x2xAWG 22/1 PUR (Radiation res..)
+ PE (Armoured)

Logo Image
Produktfoto
Cable structure
2x2x0.64 mm
Description

Industrial Ethernet PROFInet type A, radiation resistant and armoured

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

5,2

6,9

15,0

19,5

Next

(db)

70,0

65,0

55,0

50,0

ACR

(db)

64,8

58,1

40,0

30,5

Application

HELUKAT® PROFInet Type A Cat 5e is radiation-resistant + armoured for fixed installation in industrial networks. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cables listed here correspond to PROFInet Type A and thanks to their special construction with cross-linked PVC-inner sheath/PUR outer sheath are well-suited for fixed applications inside irradiated areas, while the armoured type with PVC inner sheath/PE outer sheath is ideal for areas with rodent problems.

Downloads
Product Sheet

Part no.

Designation

801195

2x2x0.64 mm

801650

2x2x0.64 mm