BUS Cables

HELUKABEL® BUS cables FOUNDATION™ Fieldbus Typ A armoured

Logo Image
Produktfoto
Cable structure

1x2x1.1/2,85-100 LI + 1x0,8 gnye, armoured

Description

FOUNDATION Fieldbus FF type A, with device ground and armouring

Value Table

39

kHz

3,4

dB/km

Application

HELUKABEL® FOUNDATION Type A Armoured finds use in areas with rodents such as rats, nutria etc. but also offers additional protection against all other outside mechanical influences thanks to its corrugated tape armouring. Thanks to use of stranded conductors, this cable can be moved occasionally and satisfies the usual American requirements for such networks.

Downloads
Product Sheet

Part no.

Designation

801192

1x2x1.1/2,85-100 LI + 1x0,8 gnye, armoured