Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS INDUSTRY Drag Chain LAN-Industry RJ45 4P INDUSTRIAL IP20

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING IP20, LAN-Industry drag chain

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3 and EIA/TIA 568 B. Support the ISO/IEC 24702 and IEC 61076-3-106.
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 180 m/min maximum
  • Movement distance 6 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 10 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 50 m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

800833

green

0,5

10

800834

green

1,0

10

800835

green

2,0

10

800836

green

3,0

10

800837

green

5,0

10

800838

green

10,0

10