Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS HEAVY Patchcables Ind.Ethernet RJ45 PHOENIX IP67

Logo Image
Produktfoto
Description

Patch Cable RJ45 PHOENIX Variosub IP67, LAN-Industry drag chain

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3 and EIA/TIA 568 B.
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 180 m/min maximum
  • Movement distance 6 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 10 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 50 m from the Hub to the receiver
  • Suitable for the „Heavy-Duty“ range.
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

800827

green

0,5

10

800828

green

1,0

10

800829

green

2,0

10

800830

green

3,0

10

800831

green

5,0

10

800832

green

10,0

10