Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables Ind.Ethernet M12 angeled

Logo Image
Produktfoto
Description

Patch Cable M12W LAN-Industry IP67, drag chain

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition. Plug according IEC 61076-2-101-A1. Support the "IAONA Industrial Ethernet Guide" Release 4.0.
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 180 m/min maximum
  • Movement distance 6 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 10 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 50 m from the Hub to the receiver
  • PIN 1 = whog, PIN 3 = og, PIN 2 = whgn, PIN 4 = gn
  • Suitable for the „Heavy-Duty“ range
Options
We also can deliver other cable length, other pin codes or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

800806

green

0,3

10

800807

green

1,0

10

800808

green

2,0

10

800809

green

3,0

10

800810

green

5,0

10

800811

green

10,0

10