Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables Ind.Ethernet M12

Logo Image
Produktfoto
Description

Patch Cable M12 LAN-Industry IP67,drag chain

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition. Plug according IEC 61076-2-101-A1. Support the "IAONA Industrial Ethernet Guide" Release 4.0.
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 180 m/min maximum
  • Movement distance 6 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 10 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 50 m from the Hub to the receiver
  • PIN 1 = whog, PIN 3 = og, PIN 2 = whgn, PIN 4 = gn
  • Suitable for the „Heavy-Duty“ range
Options
We also can deliver other cable length, other pin codes or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

800800

green

0,3

10

800801

green

1,0

10

800802

green

2,0

10

800803

green

3,0

10

800804

green

5,0

10

800805

green

10,0

10