BUS Cables

HELUKABEL® DeviceNet™ FRNC

Logo Image
Produktfoto
Cable structure
1x2xAWG18 + 1x2xAWG15
Description
DeviceNet FRNC
Value Table

125

kHz

<

4.2

dB/km

500

kHz

<

8.1

dB/km

 

Application

HELUKABEL® DeviceNet™ FRNC for fixed installation in areas where high flame retardance and a halogen-free design are needed. The special aspect of this bus system is that a data pair and a power supply pair are always integrated in one cable. The small cross-section is used for short distances or as a point-to-point connection; the large cross-section as main conductor for long distances and frequently in combination with the thin conductor as drain wire.

Downloads
Product Sheet

Part no.

Designation

800681

1x2xAWG18 + 1x2xAWG15

800682

1x2xAWG24 + 1x2xAWG22