LAN Cable

HELUKABEL® IBM Typ 1A TOKEN RG 2X2XAWG22A P/N 33G2772

Logo Image
Produktfoto
Cable structure
IBM P/N 33G2772 type 1A
Description

IBM type 1A, type 1A mini, type 6A

Value Table

Frequency

(MHz)

20

100

20

100

20

100

Attenuation

(dB/100m)

7,4

18,7

4,9

12,3

7,4

18,7

Next

(db)

80,0

60,0

50,0

39,0

60,0

49,0

Application
HELUKABEL® IVS types are used in the area of the IVS system, developed by IBM. They correspond to the wiring guidelines set by IBM.
Downloads
Product Sheet

Part no.

Designation

80068

IBM P/N 33G2772 type 1A