LAN Cable

HELUKAT® 1200 S/FTP 2x(4x2xAWG 22/1) FRNC

Logo Image
Produktfoto
Cable structure
S/FTP 2x(4x2xAWG 22/1) FRNC
Description
HELUKAT® 1200 S/FTP duplex solid
Value Table
Frequency (MHz) 10 16 62,5 100 200 300 600 1000 1200
Attenuation (db/100m) 4,9 6,3 12,7 16,3 23,5 29,4 42,8 53,0 59,0
Next (db) 100,0 100,0 95,0 93,0 90,0 87,0 81,0 78,0 77,0
ACR (db) 95,1 93,7 82,3 76,7 66,5 57,6 38,2 25,0 18,0
Application

HELUKAT®1200 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

800647

S/FTP 2x(4x2xAWG 22/1) FRNC