LAN Cable

HELUKAT® 155 U/UTP 4x2xAWG 24/1 PVC

Logo Image
Produktfoto
Cable structure
U/UTP 4x2xAWG 24/1 PVC
Description
HELUKAT® 155 UTP solid
Value Table
Frequency (MHz) 101662,5100155
Attenuation(dB/100m)6,38,016,521,326,8
Next(db)50,347,338,435,333,0
ACR(db)44,039,321,914,06,2
Application

HELUKAT®155 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

80053

U/UTP 4x2xAWG 24/1 PVC