BUS Cables

HELUKABEL® CC-Link Bus 3xAWG 20/7 PVC

Logo Image
Produktfoto
Cable structure
3x0.5 mm²
Description
CC link bus
Value Table

1

MHz

<

16,0

dB/100m

5

MHz

<

35,0

dB/100m

Application

HELUKABEL® CC-Link Bus PVC for fixed installation. The primary market is Asia, but the USA and the United Kingdom are using CC-Link increasingly. The cable has the appropriate approvals for these markets. A version with power supply conductors is optionally available. It is used particularly in channels.

Downloads
Product Sheet

Part no.

Designation

800497

3x0.5 mm²